DuraLED Pro well glass is designed to replace traditional Well Glass up to 70W with only 50% of the load for similar illumination. It is a perfect LED solution for outdoor application and industry of harsh condition like power plant, metal, and nonhazardous area in chemical and petrochemical industry. Compared to conventional HID Well Glass, it improves reliability, comfort, while reducing energy and maintenance cost dramatically. DuraLED Pro Well Glass comes with 2 different mounting arrangement options and with 2 color temperature and 2 lumen outputs.
Suitable for use in harsh Industrial environment
Outstanding energy efficiency leads to lowering ROI
Ingress Protection -IP65
Impact Resistance IK08
Meant for Indoor Application Only. Should not be used in outdoor environment.