Philips DuraLed Pro

An Energy efficient Robust Well Glass for Industrial and commercial application

Products

Product family information

Description

DuraLED Pro well glass is designed to replace traditional Well Glass up to 70W with only 50% of the load for similar illumination. It is a perfect LED solution for outdoor application and industry of harsh condition like power plant, metal, and nonhazardous area in chemical and petrochemical industry. Compared to conventional HID Well Glass, it improves reliability, comfort, while reducing energy and maintenance cost dramatically. DuraLED Pro Well Glass comes with 2 different mounting arrangement options and with 2 color temperature and 2 lumen outputs.

Benefits

  • Suitable for use in harsh Industrial environment

  • Outstanding energy efficiency leads to lowering ROI

Features

  • Ingress Protection -IP65

  • Impact Resistance IK08

Applications

  • Manufacturing
  • Harsh Industry Application

Warning & Safety

  • Meant for Indoor Application Only. Should not be used in outdoor environment.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet DuraLed Pro en_IN pdf 252.3 kB
Install instructions
DuraLed Pro BY202P INI pdf 802.4 kB

Visuals

Family-Photographs-DuraLed Pro
Multiple assets - Visuals