Philips GreenPerform EliteX

Efficiency at its Finest, Maximize Savings

Products

Product family information

Description

In today's world, lighting a bright path forward means considering the environment too. Reducing a company's carbon footprint isn't just a feel-good initiative, it's a smart business move. Sustainable lighting solutions not only conserve energy and lower operating costs, but also showcase your commitment to a greener future. Let's illuminate how our innovative high-bay luminaires can help you achieve both brilliance and environmental responsibility. The GreenPerform EliteX is the Best-in-Class Highbay solution designed to deliver the excellent energy efficiency and superior optics suited to provide an unmatched highbay solution for a wide range of applications like warehousing, manufacturing, other industrial applications, atriums, airport concourse, sports halls, etc . Offering excellent beam and Glare control , this highbay offers an unmatched lighting experience. Driven by performance delivered through Superior Optics , higher Efficiency and long useful life optimizing overall cost of the project .

Benefits

  • Best in class efficacy of 180 lum/w and Quality lighting leads to lowering total cost of opportunity.

  • High quality material and design leads to longer life class for luminaire

Features

  • Ingress Protection -IP65

  • Impact Resistance IK08

Applications

  • Manufacturing
  • Warehouses
  • Airports
  • Small manufacturing facilities

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform EliteX en_IN pdf 698.1 kB

Visuals

Family-Photographs-GreenPerform EliteX
Multiple assets - Visuals