Philips DuraLED Highbay

An Energy efficient Well Glass for Industrial and commercial application

Products

Product family information

Description

Philips DuraLED Highbay is a functional lighting by combining cost-efficiency with clean design. Following the success of Maxolid family, DuraLED Highbay comes as a big surprise gift for industrial Highbay lighting solution with desirable preposition that offers customers all the benefits of LED lighting – fresh light quality, longer service lifetime, reduced energy consumption and less maintenance – from a trusted manufacturer. At the same time, it delivers clear benefits for the installer too. The luminaire can be installed on the existing grid. Electrical connection is straightforward: there is no need to open the luminaire for installation. DuraLED Highbay is a perfect LED replacement for HPI 250/400W luminaires, allowing you to bright up your warehouses, assembly lines, supermarkets, and sports recreational spaces in a smarter way. This highbay improves the total cost of ownership and provides optionally DALI dimming for even further savings.

Benefits

  • Suitable for use in harsh Industrial environment

  • Outstanding energy efficiency leads to lowering ROI

Features

  • Ingress Protection -IP65

  • Impact Resistance IK08

Applications

  • Manufacturing
  • Warehouses
  • Airports
  • Sports Arena
  • Supermarkets

Warning & Safety

  • Meant for use in Indoor Industrial environment only

Downloads

Leaflets

Family leaflet
Localized commercial leaflet DuraLED Highbay en_IN pdf 355.6 kB

Visuals

Family-Photographs-DuraLED Highbay
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-DuraLED Highbay
Multiple assets - Software Plugins