Philips Durabay Prime Highbay

Superior Light quality comes at lower energy and maintenance cost

Products

Product family information

Description

With the successful introduction of the Durabay Family, Philips achieved a breakthrough in high-bay lighting, providing the superior light quality, long service lifetime, reduced energy consumption and less maintenance in the switch on-off (PSU) and Dali dimmable (PSD) versions. Now, with Durabay Prime, Philips continues to improve even further: an improved total cost of ownership, seamlessly integrates state-of-the-art LED lighting with higher efficacy and excellent thermal stability. Durabay Prime delivers a uniform light distribution with a Wide beam and Narrow beam optics that provides outstanding illuminances in industrial and retail environments. It is designed to replace HPI BU 250W/400W, offering up to 70% of energy savings, whilst delivering long lifetime, in often hard to reach maintenance areas.

Benefits

  • Suitable for use in harsh Industrial environment

  • Option of multiple optics and lumen packages providing application flexibility

Features

  • Ingress Protection -IP66

  • Impact Resistance IK08

Applications

  • Manufacturing
  • Arena and Sports
  • Warehouses
  • Airports
  • Small Manufacturing facilities

Warning & Safety

  • Meant for use in Indoor Industrial environment only

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Durabay Prime Highbay en_IN pdf 570.3 kB

Visuals

Family-Photographs-Durabay Prime Highbay
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Durabay Prime Highbay
Multiple assets - Software Plugins