Philips GreenPerform DN391/392/393/394/395 downlight

Dimmable high Performance LED downlight for indoors

Products

Product family information

Description

GreenPerform is a high performance Led downlight family suitable for use in a series of Lighting applications in Office, Retail and General Area Lighting. Available in a wide variety of lumen packs, color temp and options of all type of dimming(Phase Cut/Analogue/DALI), GreenPerform becomes the perfect solution for downlight applications for professional users.

Benefits

  • Multiple options in Dimming

  • Wide range of lumen pack and CCT

Features

  • Aluminium heat sink for better heat dissipation

  • Higher life class of 50K burning hour

Applications

  • Office Lighting
  • Shop/Showroom Lighting
  • Corridor Lighting
  • Meeting & conference room lighting
  • Reception & general area Lighting

Warning & Safety

  • Meant for use in Indoor environment only

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform DN391/392/393/394/395 downlight en_IN pdf 474.6 kB

Visuals

Family-Photographs-GreenPerform DN391/392/393/394/395 downlight
Multiple assets - Visuals