Philips Party Lustre P45

Product Description

Products

Product family information

Description

Colored incandescent lamp with P45 shape and superior ESC coating

Benefits

  • Environment-friendly due to ESC coating and cadmium-free lamp

  • Energy savings thanks to much higher color brilliance and lumen output than conventional colored lamps with higher wattages

Features

  • Choice of attractive colours

  • Superior quality thanks to the Electro Static Coated (ESC) internal coating (instead of the conventional wet-flushed inside paint process)

Applications

  • All kinds of indoor and outdoor decorative lighting and special effects
  • Outdoor: streets, facades, shopping centres, amusement parks, garden parties, carnivals, restaurants, bars, beaches, Christmas and other decorations
  • Indoor: parties, special celebrations and decorative effects
  • Multi-color versions and printing of special graphics available on project basis

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Party Lustre P45 en_IN pdf 375.8 kB

Visuals

Family-Photographs-Party Lustre P45
Multiple assets - Visuals