Philips CorePro Plastic LEDcandles & lusters

The affordable LED candle and lustre solution

Products

CorePro candle ND 2.8-25W E14 827 B35 FR
CorePro candle ND 2.8-25W E14 827 B35 FR
929002966802
CorePro lustre ND 2.8-25W E27 827 P45 FR
CorePro lustre ND 2.8-25W E27 827 P45 FR
929002966902
CorePro lustre ND 2.8-25W E14 827 P45 FR
CorePro lustre ND 2.8-25W E14 827 P45 FR
929002967102
CorePro candle ND 5-40W E14 827 B35 FR
CorePro candle ND 5-40W E14 827 B35 FR
929002968402
Corepro Lustre ND 5-40W E27 827 P45 FR
Corepro Lustre ND 5-40W E27 827 P45 FR
929002969402
CorePro lustre ND 5-40W E14 827 P45 FR
CorePro lustre ND 5-40W E14 827 P45 FR
929002969602
CorePro candle ND 7-60W E14 827 B38 FR
CorePro candle ND 7-60W E14 827 B38 FR
929002972502

Product family information

Description

The CorePro LEDcandles and lusters are designed for retrofit replacement of incandescent lamps and are particularly attractive for chandeliers. They are compatible with fixtures with an E14 holder for candles and E14 or E27 holders for lusters and are available in multiple colour temperatures. LED lamps deliver huge energy savings of up to 80% energy-saving compared with halogen lamps and provide excellent quality of light. By offering a lifetime of 15,000 hours, it lowers maintenance costs. The CorePro LED candles and lusters are perfect for your basic lighting needs.