Philips CorePro, LEDbulb, B35, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 h, Plastic

CorePro candle ND 2.8-25W E14 827 B35 FR

Product Description

CorePro, LEDbulb, B35, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 h, Plastic, 89.00 lm/W, EEL F, PF 0.41, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002966802
Full order code: 871951431240100

Specifications

Cap base
E14
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002966802 pdf 66.5 kB
Product information sheet
Product Information Sheet pdf 411.5 kB
Product leaflet
Localized commercial leaflet 929002966802 en_IE pdf 550.1 kB

Visuals

Product-Photographs-929002966802_EU
Multiple assets - Visuals
Product-Diagrams-929002966802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro candle ND 2.8-25W E14 827 B35 FR IES 1.7 kB

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB