Philips CorePro, LEDbulb, P45, 40 W, E27, 2700 K, 470 lm, CRI 80, 15000 h, Plastic

Corepro Lustre ND 5-40W E27 827 P45 FR

Product Description

CorePro, LEDbulb, P45, 40 W, E27, 2700 K, 470 lm, CRI 80, 15000 h, Plastic, 94.00 lm/W, EEL F, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002969402
Full order code: 871951431262300

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002969402 pdf 67.0 kB
Product information sheet
Product Information Sheet pdf 496.6 kB
Product leaflet
Localized commercial leaflet 929002969402 en_IE pdf 563.9 kB

Visuals

Product-Photographs-929002969402_EU
Multiple assets - Visuals
Product-Diagrams-929002969402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Corepro Lustre ND 5-40W E27 827 P45 FR IES 1.7 kB

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB