Philips Emergency Twin Spot DALI
Stand-alone 3-hour emergency twinspot luminaire with DALI interface
Product family information
Description
New DALI emergency lighting twinspot enables building managers to control, monitor and test emergency lighting and generate compliance reports, via a range of DALI dashboards.
Benefits
Control, management and monitoring of all your lighting needs in one simple solution
A floorplan view for both general and emergency lights that makes commissioning and troubleshooting easier
Features
DALI-2 Part 202 Compliance: includes LED drivers certified to DALI-2 Part 202, ensuring interoperability among emergency lighting components and other DALI-controlled luminaires
Testing and Monitoring: includes features for running tests and monitoring system status, ensuring that emergency lighting is operational and ready for use
Applications
Warning & Safety
The battery is designed with a rated average battery design life of 50,000 hours in standby mode. The battery comes with a standard 5-year warranty, subject to the product being maintained and operated in accordance with the manufacturer’s guidelines and tested in accordance with EN50272.