Philips Emergency Twin Spot DALI, Surface-mounted, 5 W, 7.4 W, 5 W, 292x381mm; H70, 780 lm, 5000 K, IP44, ELD3h, Non-maintained
EM264C SM TWIN SPOT 8S NM3 ELD IP65
New
Product Description
Surface-mounted, 292x381mm; H70, Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, 780 lm, 5 W, 105 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV-stabilised polycarbonate cover, IP44 | Wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 4-pole, TP(a) diffuser flammability class, Emergency lighting 3-hour duration with DALI interface
Specifications
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- No
- Value ladder
- Performance
- Warranty period
- 5 years