Philips Emergency Spot DALI

Standalone 3-hour emergency lighting spot with DALI interface

New

Products

Product family information

Description

New DALI emergency lighting spot enabling building managers to control, monitor and test emergency lighting, and generate compliance reports through various DALI dashboards.

Benefits

  • Control, management and monitoring of all your lighting needs in one simple solution

  • A floorplan view for both general and emergency lights that makes commissioning and troubleshooting easier

Features

  • DALI-2 Part 202 Compliance: includes LED drivers certified to DALI-2 Part 202, ensuring interoperability among emergency lighting components and other DALI-controlled luminaires

  • Testing and Monitoring: includes features for conducting tests and monitoring system status, ensuring that emergency lighting is operational and ready for use

Applications

  • Exit & emergency
  • Offices
  • Retail
  • Hospitality

Warning & Safety

  • The battery is designed with a rated average battery design life of 50,000 hours in standby mode. The battery is supported with a standard 5-year warranty, provided that the product is maintained and operated in accordance with the manufacturer’s guidelines and tested in accordance with EN50272.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Emergency Spot DALI en_IE pdf 362.6 kB
EcoDesign document
EcoDesign pdf 6.6 MB

Visuals

Family-Photographs-Emergency Spot DALI
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Emergency Spot DALI
Multiple assets - Software Plugins