New
Product Description
Recessed, 620x42mm; H45, Polycarbonate, White, Signal white (RAL9003), Recessed, 205 lm, 5 W, 115 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV-stabilised polycarbonate cover, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, Push-in connector 5-pole, TP(a) diffuser flammability class, Emergency lighting 3-hour duration with DALI interface