Indonesia - English

Philips HID-Basic Semi-Parallel Economic ballasts for SON/CDM/MH lamps

Product Description

Products

BSNE 70L 300I TS
913713019150

Product family information

Description

Impregnated (HID standard) electromagnetic ballasts, of copper/iron construction, for use in combination with an external ignitor, for HID lamps

Benefits

  • Limited ballast coil volume and reduced weight, with minimum watt losses

  • Simple installation and cabling

Features

  • Orthocyclic winding process

  • Ballasts standard equipped with screw terminal blocks

Applications

  • For application with SON, HPI (PLUS) which are used in road lighting, public lighting, industry lighting
  • For application with MHN/CDM lamps which are used on shop lighting, exhibition, lobby, city beautification lighting
  • HID basic ballasts should be restricted to built-in situations where relative humid is limited

Downloads

Leaflets

Family leaflet
Localized commercial leaflet HID-Basic Semi-Parallel Economic ballasts for SON/CDM/MH lamps en_ID pdf 259.2 kB

Visuals

Family-Photographs-HID-Basic Semi-Parallel Economic ballasts for SON/CDM/MH lamps
Multiple assets - Visuals