Philips Capacitors for HID lamp circuits

Product Description

Products

CP 12BO28
913710011991
CP 18CP28
913710012191
CP 25BU28
913710012291
CP 32CT28
913710012391
CA 50FT28
913710012491

Product family information

Description

Compensating capacitors are AC capacitors designed for individual correction of the power factor of transformers and magnetic ballasts in discharge lamps (e.g. fluorescent lamps, halogen and metal halide lamps, high-pressure mercury lamps, sodium lamps) in mains with a frequency of 50 or 60Hz. This allows for an improvement of the luminary’s power factor to cosμ>0.85

Benefits

  • Up to 250v 50Hz/60Hz -40ºC~85ºC application

  • Up to 250v 50Hz/60Hz -40ºC~85ºC application

Features

  • Polypropylene film

  • Polypropylene film

Applications

  • With magnetic ballasts for HID fluorescent and halogen lamps in lighting applications (road lighting, urban lighting, industry lighting, retail lighting, etc)
  • With magnetic ballasts for HID fluorescent and halogen lamps in lighting applications (road lighting, urban lighting, industry lighting, retail lighting, etc)
  • Capacitor should be restricted to built-in situations where relative humid is limited
  • Capacitor should be restricted to built-in situations where relative humid is limited

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Capacitors for HID lamp circuits en_ID pdf 300.6 kB

Visuals

Family-Photographs-Capacitors for HID lamp circuits
Multiple assets - Visuals