Philips EB-C 118 TL-D 220-240V 50/60Hz

Product Description

Philips EB-C 118 TL-D 220-240V 50/60Hz

Order code: 913713199015
Full order code: 872790085877800

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Number of Products on MCB (16A Type B) (Nom)
25

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713199015 en_ID pdf 239.4 kB

Visuals

Product-Photographs-913713199015_EU
Multiple assets - Visuals
Product-Diagrams-913713199015_EU
Multiple assets - Visuals