Philips MASTER, LEDtube, T8, Mains, 1200 mm, 100-277 V, 14 W, 36W TL-D, 4000 K, 2100 lm, 60000 hour(s)

MAS LEDtube 1200mm HO VWV 14W 840 T8 GM

Product Description

MASTER, LEDtube, T8, Mains, 1200 mm, 100-277 V, 14 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, 60000 hour(s), 150 lm/W, G13, Beam angle 190 degree(s), Plastic, 0 %

Order code: 929004285508
Full order code: 872110307342600

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004285508 en_ID pdf 609.6 kB

Visuals

Product-Photographs-929004285508_EU
Multiple assets - Visuals
Product-Diagrams-929004285508_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HO VWV 14W 840 T8 GM ies 42.6 kB

Other

Environmental product declaration
Environmental product declaration pdf 678.1 kB