Product Description
MASTER, LEDtube, T8, EM/Mains, Single-ended, 1200 mm, 220-240 V, 13.5 W, LED alternative to 36W TL-D, 6500 K, 2500 lm, CRI 80, 75000 hour(s), 185 lm/W, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 0 %, 1200 mm, RG0, SDCM 6, PF 0.9, IP20