Philips LEDtube, T8, Single-end, 600 mm, 220-240 V, 10 W, 18W TL-D, 4000 K, 1050 lm, 15000 hour(s)
LEDtube HO 600mm 10W 740 T8 SL ID
Product Description
LEDtube, T8, Single-end, 600 mm, 220-240 V, 10 W, LED alternative to 18W TL-D, 4000 K, 1050 lm, 15000 hour(s), 105 lm/W, G13, Beam angle 240 degree(s), Glass
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube