Philips LEDtube, T8, Single-end & Double-ended, 600 mm, 220-240 V, 10 W, 18W TL-D, 4000 K, 1100 lm, CRI 80, 50000 hour(s)

CorePro LED UniFit 600mm 10W 840 T8 P

Product Description

LEDtube, T8, Single-end & Double-ended, 600 mm, 220-240 V, 10 W, LED alternative to 18W TL-D, 4000 K, 1100 lm, CRI 80, 50000 hour(s), 110 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.9, IP20

Order code: 929004433738
Full order code: 872110317296900

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004433738 en_ID pdf 626.5 kB

Visuals

Product-Photographs-929004433738_EU
Multiple assets - Visuals
Product-Diagrams-929004433738_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED UniFit 600mm 10W 840 T8 P ies 12.3 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-COR-LED-tube-UniFit-EM-Mains-T8-FAM-153322940-Ref-929004433708 pdf 1.1 MB