Philips LED, PL-C, EM/Mains, 148 mm, 220-240 V, 8.9 W, 26W PL-C, 6500 K, 1100 lm, 30000 hour(s)

LED PLC 8.9W 865 2P G24d-3

Product Description

LED, PL-C, EM/Mains, 148 mm, 220-240 V, 8.9 W, LED alternative to 26W PL-C, 6500 K, 1100 lm, 30000 hour(s), 123 lm/W, G24D-3 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1

Order code: 929003820308
Full order code: 872016932591300

Specifications

Cap-Base
G24D-3 Rotatable end-cap
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003820308 en_ID pdf 621.0 kB

Visuals

Product-Photographs-929003820308_EU
Multiple assets - Visuals
Product-Diagrams-929003820308_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED PLC 8.9W 865 2P G24d-3 ies 8.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLC-2P-COMF-7904616-Ref-929003757308 pdf 679.2 kB