Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer experiences
Contact
Careers
News and events
The official Philips lighting catalogue has a new home!
Only available in store
Product leaflet pdf 732.7 kB
Install instructions pdf 549.2 kB
Product-Photographs-929001201308_EU ZIP
Product-Diagrams-929001201308_EU ZIP
Product Description
LED, PL-C, EM, 147.5 mm, 220-240 V, 8.5 W, LED alternative to 26W PL-C, 4000 K, 1000 lm, 30000 hour(s), 117.00 lm/W, G24d-3, Beam angle 120 degree(s)
G24d-3
Dimension Drawing (with table) - LED PLC 8.5W 840 2P G24d-3
General uniform lighting - LED PLC 8.5W 840 2P G24d-3
Spectral Power Distribution Colour - LED PLC 8.5W 840 2P G24d-3
Light Distribution Diagram - LED PLC 8.5W 840 2P G24d-3
LEDtube PLC 100mm 9W G24D-3 830 950lm
Lumen Maintenance Diagram - LED PLC 8.5W 840 2P G24d-3