EcoLink T160, Mains, 220-240 V, 80 W, 150W CFL, 150W HID, E27, 6500 K, 9500 lm, CRI 80, 15000 hour(s)
Ecolink HB MV ND 9.5Klm 80W E27 865
Product Description
T160, Mains, 220-240 V, 80 W, LED alternative to 150W CFL, 150W HID, E27, 6500 K, 9500 lm, CRI 80, 15000 hour(s), 118 lm/W, PF 0.9, Beam angle 180 degree(s), Plastic, IP20
Specifications
- Cap-Base
- E27
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 50,000
- Warranty period
- 1 years