Philips CorePro, LEDspot, Capsule, not dimmable, 20 W, GY6.35, 2700 K, 205 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDcapsuleLV 1.8-20W GY6.35 827

Product Description

CorePro, LEDspot, Capsule, not dimmable, 20 W, GY6.35, 2700 K, 205 lm, CRI 80, 15000 hour(s), Plastic, 113 lm/W, EEL F, PF 0.6, Beam angle 300 degree(s), RG1, IP20, SVM 1, PstLM 0.4

Order code: 929002389702
Full order code: 871869976779200

Specifications

Cap-Base
GY6.35
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 530.8 kB
Product leaflet
Localized commercial leaflet 929002389702 en_ID pdf 543.6 kB

Visuals

Product-Photographs-929002389702_EU
Multiple assets - Visuals
Product-Diagrams-929002389702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDcapsuleLV 1.8-20W GY6.35 827 IES 8.7 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDcapsule-LV-small-COMF-3270-Ref-929002389702 pdf 694.4 kB