Philips CorePro, LEDbulb, A80, not dimmable, 160 W, E27, 6500 K, 2300 lm, CRI 80, 25000 hour(s), Plastic

LEDBulb 19W E27 6500K 230VA80 1CT/6APR

Product Description

CorePro, LEDbulb, A80, not dimmable, 160 W, E27, 6500 K, 2300 lm, CRI 80, 25000 hour(s), Plastic, 121 lm/W, PF 0.51, Beam angle 150 degree(s), RG1, IP20

Order code: 929002004149
Full order code: 871869964053800

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
12,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002004149 en_ID pdf 564.8 kB

Visuals

Product-Photographs-929002004149_EU
Multiple assets - Visuals
Product-Diagrams-929002004149_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDBulb 19W E27 6500K 230VA80 1CT/6APR ies 5.0 kB