Philips CorePro, LEDbulb, A67, not dimmable, 120 W, E27, 6500 K, 1800 lm, CRI 80, 25000 hour(s), Plastic

LEDBulb 14.5W E27 6500K 230VA67 1CT/6APR

Product Description

CorePro, LEDbulb, A67, not dimmable, 120 W, E27, 6500 K, 1800 lm, CRI 80, 25000 hour(s), Plastic, 124 lm/W, PF 0.51, Beam angle 150 degree(s), RG1, IP20

Order code: 929002003949
Full order code: 871869964049100

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
12,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002003949 en_ID pdf 558.0 kB

Visuals

Product-Photographs-929002003949_EU
Multiple assets - Visuals
Product-Diagrams-929002003949_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDBulb 14.5W E27 6500K 230VA67 1CT/6APR IES 677 B