Philips CorePro, LEDbulb, A67, not dimmable, 120 W, E27, 3000 K, 1650 lm, CRI 80, 25000 hour(s), Plastic

LEDBulb 14.5W E27 3000K 230VA67 1CT/6APR

Product Description

CorePro, LEDbulb, A67, not dimmable, 120 W, E27, 3000 K, 1650 lm, CRI 80, 25000 hour(s), Plastic, 117 lm/W, PF 0.51, Beam angle 150 degree(s), RG1, IP20

Order code: 929002003849
Full order code: 871869964047700

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
12,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002003849 en_ID pdf 552.6 kB

Visuals

Product-Photographs-929002003849_EU
Multiple assets - Visuals
Product-Diagrams-929002003849_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDBulb 14.5W E27 3000K 230VA67 1CT/6APR IES 676 B