Indonesia - English

Philips GreenPerform Teardrop G3

When light addresses the needs of cleanroom

Products

Product family information

Description

Greenperform Teardrop CR388C G3 is an affordable but with high system efficacy cleanroom batten. By means of its slim and streamlined design, it perfectly reduces the dust collection on the housing. Thanks to its max 150lm/w system efficacy, it delivers higher energy saving for the customer. In addition, CR388C G3 provides easy connection for continuous installation. Dali interface and CRI90 are provided by this family to further extend the availability for control interface and visual comfort. CR388C G3 is a decent product for newly installed cleanroom and retrofit cleanroom projects as well.

Benefits

  • More energy saving due to high lm/w system efficacy

  • Less dust collection on the housing

Features

  • Max 150lm/w system efficacy

  • Slim and streamlined housing design

Applications

  • Electronics or semi conductor industry cleanroom

Specifications

  • Mounting type
    Ceiling
  • Operating Temperature range
    0 to +35℃
  • Light Source
    LED
  • Mains Voltage
    220-240V/50-60Hz
  • Dimming
    PSU PSD
  • Control system input
    DALI
  • Main color of the luminaire
    White Yellow for Amber version
  • Lumen maintenance at median useful life 50.000h
    L70B50
  • Flicker / Pst / SVM
    PST<0.5, MD<3.2%, SVM<1
  • Luminous flux
    1700lm~8000lm
  • Luminaire efficacy
    up to 150lm/W
  • Correlated color temperature - CCT
    Amber/4000K/5000K
  • Color Rendering index - CRI
    80
  • Mechanical impact protection
    IK03
  • Ingress protection
    IP40
  • Driver replaceable
    No
  • Overall length
    1200mm/1500mm
  • Installation
    Ceiling

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Teardrop G3 en_ID pdf 335.0 kB
Install instructions
CR388C G3 mounting installations Single pdf 2.1 MB
Install instructions
CR388C G3 mounting instruction pdf 6.7 MB
Install instructions
CR388C G3 CD mounting instruction pdf 6.6 MB
Install instructions
CR388C G3 mounting installations Continuous pdf 1.9 MB

Visuals

Family-Photographs-GreenPerform Teardrop G3
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenPerform Teardrop G3
Multiple assets - Software Plugins
Family IES collection
CR388C G3 zip 212.3 kB