Indonesia - English

Philips GreenPerform Trunking G2

GreenPerform Trunking G2: Energy-efficient LED light-line system

Products

LL130X LED90/NW PSD 5 OP L1500 BW
LL130X LED90/NW PSD 5 OP L1500 BW
911401530342
LL130X LED50/NW PSU 3 OP L1500
LL130X LED50/NW PSU 3 OP L1500
911401531942

Product family information

Description

Philips GreenPerform Trunking G2 delivers on the GreenPerform promise of innovative, high-quality luminaires; am energy-efficient light-line system that is designed for simplicity, high efficiency, and long-term reliability. The system is optimized for industrial and commercial applications, and provides consistent, high-quality light with added protection against dust (IP50). Available as trunking and standalone, the LED light lines have transparent inner end caps that improve light continuity along the entire length for more uniform lighting distribution. GreenPerform Trunking G2 is designed for easy assembly and disassembly with a simple press to couple luminaire and trunk. A safe, reliable and versatile choice for 1:1 retrofit replacements or new energy-efficient lighting installations.

Benefits

  • Highly-efficient design and light effect

  • Improved light continuity along the entire length

Features

  • Up to 148 lm/W

  • 50,000 hours @L70 lifetime

Applications

  • Manufacturing
  • Warehouses

Specifications

  • Mounting type
    Surface Suspended
  • Operating Temperature range
    -20 to +40ºC
  • Light Source
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Mechanical Accessories
    Suspension bracket Surface mounting bracket I bracket for trucking Endcap PC blank cover
  • Dimming
    DALI
  • Control system input
    DALI
  • Material
    Extrusion Aluminum
  • Main color of the luminaire
    Anodized Aluminum
  • Lumen maintenance at median useful life 50.000h
    L70
  • Flicker / Pst / SVM
    <4%
  • Luminous flux
    5000lm 8700lm 9000lm
  • Power consumption
    LED50: 33.8W LED87: 59.8W LED90: 64.1W
  • Luminaire efficacy
    Up to 148lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Color Rendering index - CRI
    80
  • Beam angle
    Lambertian
  • Optical cover/lens material
    PC
  • Optical cover/lens finish
    Opal
  • Protection Class IEC61140
    Class I
  • Mechanical impact protection
    IK03
  • Ingress protection
    IP20
  • Light source replaceable
    No
  • Driver replaceable
    Yes
  • Overall height
    102mm
  • Overall length
    1500mm
  • Overall width
    79mm
  • Installation
    Suspension Surface

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Trunking G2 en_ID pdf 170.4 kB
Install instructions
GreenPerform Trunking G2 pdf 1.1 MB

Visuals

Family-Photographs-GreenPerform Trunking G2
Multiple assets - Visuals
Revit file
GreenPerform_Trunking_G2_LL130X-Revit rfa 792.0 kB

Photometry and Lighting design

Family-IES-GreenPerform Trunking G2
Multiple assets - Software Plugins
Family IES collection
GreenPerform Trunking G2 zip 98.6 kB