Philips SmartBright Plus Panel

SmartBright Plus Panel: Trusted performance. Everyday.

Products

RC048B+ LED41S/840 PSU W60L60 2IN1W PCV
RC048B+ LED41S/840 PSU W60L60 2IN1W PCV
911401881187
RC048B+ LED41S/840 PSU W30L120 2IN1W PCV
RC048B+ LED41S/840 PSU W30L120 2IN1W PCV
911401881387
RC048B+ LED41S/865 PSU W60L60 2IN1W PCV
RC048B+ LED41S/865 PSU W60L60 2IN1W PCV
911401888087
RC048B+ LED41S/865 PSU W30L120 2IN1W PCV
RC048B+ LED41S/865 PSU W30L120 2IN1W PCV
911401888187

Product family information

Description

The Philips SmartBright Plus panel (RC048B+) range features a selection of popular off-the-shelf LED luminaires that come with Philips high quality levels at a competitive price. Reliable, high energy efficient and affordable, this latest generation of SmartBright Plus LED panel lights are designed for diffuse, comfortable lighting in a wide range of general lighting applications. Our range of SmartBright Plus panel lighting is also available with accessories for easy installation on different types of ceilings – just what you need.

Benefits

  • Philips quality and reliability

  • High energy saving

Features

  • Modern, unobtrusive design

  • Two lumen choices 3500 lumen & 4100 lumen for W60L60 & W30L120

Applications

  • Offices
  • Hospitals and Care Centers
  • Retail

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright Plus Panel en_ID pdf 337.7 kB

Visuals

Family-Photographs-SmartBright Plus Panel
Multiple assets - Visuals