Philips SmartBright Slim Panel RC091

Trusted performance. Everyday.

Products

RC091V LED50S/865 PSU W60L120 GM G4
RC091V LED50S/865 PSU W60L120 GM G4
911401865585
RC091V LED30S/840 PSU W60L60 GM G4 PCV
RC091V LED30S/840 PSU W60L60 GM G4 PCV
911401865685
RC091V LED30S/865 PSU W60L60 GM G4 PCV
RC091V LED30S/865 PSU W60L60 GM G4 PCV
911401865785
RC091V LED30S/840 PSU W30L120 GM G4 PCV
RC091V LED30S/840 PSU W30L120 GM G4 PCV
911401865885
RC091V LED30S/865 PSU W30L120 GM G4 PCV
RC091V LED30S/865 PSU W30L120 GM G4 PCV
911401865985
RC091V LED40S/840 PSU W60L60 GM G4 PCV
RC091V LED40S/840 PSU W60L60 GM G4 PCV
911401866085
RC091V LED40S/865 PSU W60L60 GM G4 PCV
RC091V LED40S/865 PSU W60L60 GM G4 PCV
911401866185
RC091V LED40S/840 PSU W30L120 GM G4 PCV
RC091V LED40S/840 PSU W30L120 GM G4 PCV
911401866285

Product family information

Description

The Philips SmartBright range is comprised of a selection of essential LED luminaires that come with Philips high levels of quality at a competitive price. Reliable, energy efficient and affordable lighting solutions that you can count on to deliver what they promise. Philips SmartBright Slim Panels are our most affordable LED solution. The complete product family is available in multiple mounting types, product dimensions and lumen options to suit the widest range of applications. And thanks to the edge-lit structure, SmartBright panels deliver both higher system efficacy and excellent lighting uniformity. The essential range of LED slim panels for everyday installations.

Benefits

  • Saves 50% energy compared with TL alternatives

  • Philips quality and reliability

Features

  • System efficacy 100 lm/W

  • Strong anti-yellowish performance within lifetime

Applications

  • Offices
  • Hospitals and Care Centers
  • Retail

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Philips SmartBright Slim Panel RC091 en_ID pdf 439.6 kB

Visuals

Family-Photographs-Philips SmartBright Slim Panel RC091
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Philips SmartBright Slim Panel RC091
Multiple assets - Software Plugins