Indonesia - English

Philips Emergency Bulkhead Wireless, Surface-mounted, 5 W, 6.7 W, 5 W, 350x110mm; H75, 700 lm, 5000 K, IP65, ELW3h, Non-maintained

EM254C HO BKD 7S NM3 ELW IP65 WH

Product Description

Surface-mounted, 350x110mm; H75, Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, 700 lm, 5 W, 105 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV stabilized Polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 2-pole, TP(a) diffuser flammability class, Emergency lighting 3 hours duration with Wireless Interface

Order code: 912401483627
Full order code: 871951488048100

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483627 en_ID pdf 377.6 kB

Brochures

Install instructions
EM254C Emergency Bulkhead-HO Wireless pdf 7.4 MB

Visuals

Product-Photographs-912401483627_EU
Multiple assets - Visuals
Product-Diagrams-912401483627_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - EM254C HO BKD 7S NM3 ELW IP65 WH ies 126.8 kB

Other

Environmental product declaration
EM254C Emergency Bulkhead-HO Wireless pdf 809.6 kB