Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer experiences
Contact
Careers
News and events
The official Philips lighting catalogue has a new home!
Only available in store
Product leaflet pdf 253.2 kB
Product-Photographs-911401571244_EU ZIP
Product-Diagrams-911401571244_EU ZIP
Product Description
Philips GreenSpace G6, 10.2 W, 1100 lm, 3000 K, DALI, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof
Dimension Drawing (without table) - DN391B LED12/830 PSD D100 AL WP GCG2HE