Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer experiences
Contact
Careers
News and events
The official Philips lighting catalogue has a new home!
Only available in store
Product leaflet pdf 255.5 kB
Product-Photographs-911401569444_EU ZIP
Product-Diagrams-911401569444_EU ZIP
Product Description
Philips GreenSpace G6, 13.4 W, 1650 lm, 3000 K, DALI, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof
Dimension Drawing (without table) - DN392B LED18/830 PSD D150 AL WP GCG2HE