Philips Essential SmartBright LED Downlight, 20 W, 2000 lm, 6500 K, Beam angle 110°, White

DN020B G4 LED20/CW 20W 220-240V D200

Product Description

Plastic, White, Power supply unit, 2000 lm, 20 W, 100 lm/W, 6500 K, (X=, 0.3117;Y=, 0.3273) 5SDCM, Beam angle 110°, Frosted, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003280617
Full order code: 871869978005000

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Switching Cycle
10,000
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003280617 en_ID pdf 564.9 kB

Brochures

Install instructions
MI DN020B G4 pdf 6.9 MB

Visuals

Product-Photographs-929003280617_EU
Multiple assets - Visuals
Product-Diagrams-929003280617_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN020B G4 LED20/CW 20W 220-240V D200 ies 2.9 kB