Philips Standard A-shape clear

Product Description

Products

Stan 100W E27 220V A55 CL U 1CT/10X10F
920056542905

Product family information

Description

Conventional pear-shaped incandescent lamps

Benefits

  • Brilliant, visible filament adds friendly points of brightness for an enriched lighting effect

Features

  • Vacuum-filled (15W) or gas-filled (25W and above)

Applications

  • Clear lamps are ideal for indirect lighting in closed luminaires, and where brilliance and sparkling effects are more important than reduction of glare

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Standard A-shape clear en_ID pdf 207.1 kB

Visuals

Family-Photographs-Standard A-shape clear
Multiple assets - Visuals