Hong Kong SAR China - English

Philips Smart Post-top G3

Smart Post-top G3-BGP161

Products

Product family information

Description

Smart Post Top G3 inherits the classic look and style of the previous generation with improved system efficacy and light quality. The Smart Post Top G3 optimised optical design increases both horizontal and vertical uniformity. The highly efficient thermal system design ensures maximum heat transfer and longer LED service life. This reliable luminaire system operates well in both low and high temperature environments. It offers more than 11 years expected life, reducing maintenance frequency and cost (based on a 50,000 hour rated life and 12 hours operation per day). It provides a comfortable and safe atmosphere to gardens, residential areas, courtyards, side streets, squares, parks & playgrounds.

Benefits

  • Outstanding Lighting Performance

  • Reliable Quality

Features

  • SDCM≤4 high uniformity, up to 92 lm/w, high system efficacy, up to 2500lm high brightness, CRI>70 shows true colour.

  • 50K hours lifetime @L70B50 IP65,IK07, water and shock resistant Corrosion resistant painting, aluminum housing, anti UV polycarbonate optics.

Applications

  • residential area, path way, park, etc.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Smart Post-top G3 en_HK pdf 363.2 kB

Visuals

Family-Photographs-Smart Post-top G3
Multiple assets