Philips RoadCharm

Get your city ready for the future with RoadCharm.

Products

Product family information

Description

Developed with the aim to become your long term partner ,the system ready architecture of RoadCharm enables you to enjoy the benefits of connected lighting systems today and also gets the city ready for the innovations to come. It is designed to achieve better light uniformity and a maximum spacing between poles for both pedestrian and vehicle road applications. With its die-cast aluminium housing and Philips LED platform, it is easy to maintain, has a long lifetime and a consistency you can count on. It also offers two housing sizes and a range of beam optics to fully cater to different road configurations and conditions. RoadCharm offers 50% energy savings compared to conventional lamp systems, making it the perfect sustainable lighting solution for any emerging metropolis.

Benefits

  • Robust & Reliable with a long service lifetime

  • Elegant finless design

Features

  • Best in class efficiency and light performance in a broad range of applications.

  • Long service lifetime 100Khrs L70B10 @Ta 35°C

Applications

  • Pedestrian category roads (P1-P6)
  • Vehicle category roads (M1-M6)
  • Traffic routes and main access road
  • Urban and residential area

Specifications

  • Material
    Housing: die-cast aluminiumOptic: polycarbonateOptic cover: glass
  • Light Source
    3030 LEDHigh Power LED
  • Installation
    Side entry 42-60mmPost Top 76mmTilting angle: +20D to -20D
  • Luminous flux
    System flux up to 37800lm
  • Correlated color temperature - CCT
    5700K4000K3000K2700K2200K
  • Luminaire efficacy
    4000K: 140lm/W
  • Color Rendering index - CRI
    70
  • Power
    up to 280W
  • Mains Voltage
    220-240V / 50-60HzOptional 120-277V / 50-60Hz
  • Control system input
    DALI / 1-10V / D4i
  • Dimming
    PSR: 1-10VPSD: DALIPSC: Coded mainsSPRD: 1-10V, Step dimming, AOCSR: D4i
  • Operating Temperature range
    -40 to +50C Ta
  • Ingress protection
    IP66
  • Certification
    IECEE CB, CE, CQC, RCM, D4i

Downloads