Philips MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 15.5 W, 36W TL-D, 3000 K, 2300 lm, CRI 80, 60000 hour(s)

MAS LEDtube VLE 1200mm UO 15.5W 830 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 3000 K, 2300 lm, CRI 80, 60000 hour(s), 148.00 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Beam angle 190 degree(s), Glass, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Order code: 929002997602
Full order code: 871951431680500

Downloads