Philips LED, T8, 11.9 W, 6500 K, 2500 lm, 100000 hour(s)

MAS LEDtube 1200mm UE 11.9W 865 T8 EELA

Product Description

LED, T8, 1200 mm, 11.9 W, 6500 K, 2500 lm, 100000 hour(s), 210 lm/W, G13 ROT, Plastic, 40 %, RG0

Order code: 929004243708
Full order code: 872016938827700

Downloads