Philips LED, T5, 26 W, 4000 K, 3900 lm, 50000 hour(s)

MAS LEDtube 1200mm HO 26W 840 T5 HK

Product Description

LED, T5, 1200 mm, 26 W, 4000 K, 3900 lm, 50000 hour(s), 150 lm/W, G5, Glass, RG0

Order code: 929001908608
Full order code: 872016939169700

Downloads