Philips MASTER LEDtube InstantFit HF T8

The new generation of energy saving tube lighting

Products

Product family information

Description

The Philips MASTER LEDtube integrates a LED light source into a traditional fluorescent form factor. Its unique design creates a perfectly uniform visual appearance which cannot be distinguished from traditional fluorescent. This product is the ideal solution for up lamping in general lighting applications.

Benefits

  • Reduced operational cost thanks to lower energy consumption

  • Lower maintenance cost thanks to 2-3 times longer lifetime than normal fluorescent tubes

Features

  • Only 50% energy consumption compared to fluorescent tubes

  • Extra-long life of 50,000 hours

Applications

  • The ideal solution for very demanding applications with the highest lumen output requirements while saving on energy bills: office, school, retail & industry, healthcare applications

Warning & Safety

  • NOTES: The overall energy efficiency and light distribution of any installation that uses these lamps are determined by the design of the installation.

Downloads