Hong Kong SAR China - English

Philips CorePro, LEDtube, T8, EM/Mains, 1800 mm, 21 W, 70W TL-D, 3000 K, 2900 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 1800mm 21W830 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1800 mm, 21 W, LED alternative to 70W TL-D, 3000 K, 2900 lm, CRI 80, 50000 hour(s), 138 lm/W, EEL D, G13, Beam angle 160 degree(s), Plastic, 1800 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003584702
Full order code: 871951449493000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003584702 en_HK pdf 805.1 kB

Brochures

Install instructions
online QIG for 324166174411 MAS Corepro LEDtube pdf 491.8 kB

Visuals

Product-Photographs-929003584702_EU
Multiple assets
Product-Diagrams-929003584702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1800mm 21W830 T8 IES 45.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929002998802 pdf 692.4 kB