Hong Kong SAR China - English

Philips MASTER Value, LEDbulb, A60, dimmable, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 15000 hour(s)

MAS VLE LEDBulbDT5.9-60W E27 927A60CL G

Product Description

MASTER Value, LEDbulb, A60, dimmable, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 15000 hour(s), 136 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003010302
Full order code: 871951432473200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003010302 en_HK pdf 573.2 kB

Visuals

Product-Photographs-929003010302_EU
Multiple assets - Visuals
Product-Diagrams-929003010302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS VLE LEDBulbDT5.9-60W E27 927A60CL G IES 2.8 kB