Hong Kong SAR China - English

Philips Fortimo LED strip CES BioUp

A true human centric lighting solution for office applications

Products

Product family information

Description

More applications require the use of human-centric lighting elements (HCL). One of those elements is to improve people’s circadian rhythms by using a different spectrum of light. With the Fortimo LED strip CES (cyan enhanced static) we create a specific spectrum to achieve the highest MDER at a regular light level of 500 lux. This is done in a static 4,000 K solution with CRI80. The product is based on the Fortimo LED strip platform, which makes luminaires designed with the standard Fortimo LED strip gen 5 easily upgradable to a HCL solution. The Fortimo LED strip CES is perfectly suitable when conditions ask from high MDER solutions (e.g. WELL Building certification).

Benefits

  • Upgrade your existing luminaire easily to an HCL solution by applying Fortimo LED strip CES

  • MDER ≥ 0.86 possible with comfortable light quality

Features

  • Excellent color consistency of 3 SDCM

  • Available in 1ft and 2ft modules

Applications

  • Office
  • Retail
  • Industry

Downloads