Hong Kong SAR China - English

Philips TrueFashion, Track projector, 21.2 W, D80 mm; L162 mm, 2100 lm, PremiumColor, 3000 K, CRI>90, Beam angle 12°, Black

ST714T 20S/PC930 PSU FPO12 BK

Product Description

Track projector, D80 mm; L162 mm, Aluminum, Black, Power supply unit (On/Off), 2100 lm, 21.2 W, 100 lm/W, PremiumColor, 3000 K, (0.422,0.386)<2, CRI>90, Beam angle 12°, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102242
Full order code: 872016901261500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads