Signify Jargeau LED gen3

Jargeau LED gen3: combining historical design with modern lighting technology

Use the configure now button to customise your luminaire or choose one of the pre-configured products below.

Products

Product family information

Description

Jargeau LED gen3 combines the iconic character of the first four-sided street lamps of the 19th century with the technical performance of 21st-century luminaires. Thanks to the energy-efficient LEDGINE-O engine, and wide range of high-performance, application-tailored optics, Jargeau LED gen3 delivers the right amount of light in the right direction on roads and streets, as well as offering excellent energy savings. Designed for installation at heights of four to six metres, this street luminaire is well suited to urban landscapes and is ideal for illuminating city centres, historic areas, old villages, streets, alleys, squares and parks. Jargeau LED gen3 is also future ready with a choice of one or two Signify System Ready (SR) sockets that enable the luminaire to be paired with both standalone and advanced control and lighting software applications such as Interact from Signify. This urban lighting solution can also be equipped with our dedicated light recipe that preserves dark skies. In addition, every Jargeau LED gen3 luminaire is uniquely identifiable, thanks to the Signify Service tag app. By simply scanning a QR code, placed inside the door of the mast or directly on the luminaire, you can instantly access the configuration of the luminaire. This makes maintenance and programming operations faster and easier, and enables you to create a digital library of lighting assets and spare parts.

Benefits

  • An iconic luminaire for contemporary and historical environments

  • Covers a wide range of applications for roads and streets with different geometries

Features

  • Historical shape

  • Large choice of different beams, internal louvres to minimise glare

Applications

  • Main urban roads and streets, side and residential roads and streets
  • City centres and historical areas
  • Cycle and pedestrian paths, squares, parks and playgrounds

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Jargeau LED gen3 en_GB pdf 196.9 kB
Installation instructions
Jargeau LED gen3 installation instructions pdf 1.7 MB
EcoDesign document
EcoDesign pdf 1.1 MB

Visuals

Family-Photographs-Jargeau LED gen3
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Jargeau LED gen3
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-Jargeau-LED-gen3-BDPBSP651-Ref-912300060156 pdf 949.6 kB