Signify Jargeau LED gen3, Urban road & street light, 38 W, 3250 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66

BDP651 LED50/830 II DM50 MK-BK PCC BALL

Product Description

Urban road & street light, Aluminium, Black, Power supply unit (On/Off), 3250 lm, 38 W, 86 lm/W, 3000 K, (0.381, 0.379) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Plug-in connector 2-pole Wieland/Adels compatible

Order code: 912300024529
Full order code: 871869989202900

Specifications

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP651 LED50/830 II DM50 MK-BK PCC BALL txt 5.6 kB
Product leaflet
Localized commercial leaflet 912300024529 en_GB pdf 152.8 kB

Brochures

Installation instructions
Jargeau LED gen3 installation instructions pdf 1.7 MB

Visuals

Product-Photographs-912300024529_EU
Multiple assets - Visuals
Product-Diagrams-912300024529_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP651 LED50/830 II DM50 MK-BK PCC BALL IES
Dialux
ULD File - BDP651 LED50/830 II DM50 MK-BK PCC BALL ULD
Relux
ROLF File - BDP651 LED50/830 II DM50 MK-BK PCC BALL ROLFZ
LDT
LDT File - BDP651 LED50/830 II DM50 MK-BK PCC BALL LDT