Signify OptiVision LED gen3.5

OptiVision LED gen3.5 – Smart area and recreational sports lighting

Products

BVP528 2830/757 PSD BV A35-WB D9 T25 OUT
BVP528 2830/757 PSD BV A35-WB D9 T25 OUT
912300060882
BVP528 2830/757 PSD BV A35-NB D9 T25 OUT
BVP528 2830/757 PSD BV A35-NB D9 T25 OUT
912300060883
BVP528 2830/757 PSD BV A35-XWB D9 T25OUT
BVP528 2830/757 PSD BV A35-XWB D9 T25OUT
912300060884

Product family information

Description

The OptiVision LED gen3.5 floodlighting system provides a complete lighting solution for the simplest through to the most complex area and recreational sports lighting applications. The high-efficiency floodlight comes with a single piece die cast housing, hosting 2 and 3 LED engines respectively, which also function with an external driver box – separate for use at a distance from the floodlight (BV) or pre-fixed onto the mounting bracket of the floodlight (HGB) for ease of installation and lower initial cost. It meets the highest performance standards, provides outstanding light, quality and uniformity, and ensures safety and visual comfort.

Benefits

  • The wide range of optics ensure maximum optical efficiency and enables highly precise light distribution with minimum spill light

  • 0-tilt allows for low sCx value for projects that want to re-use installed pole structures to minimise required investment. 0 tilt option further increases comfort and minimises complaints on light trespass from residents

Features

  • Single piece pressure die cast housing, with a protection level of IP66 against dust and water

  • Wide range of ambient temperature tolerance making it suitable for a variety of sports and area lighting applications

Applications

  • Logistics areas (Ports)
  • Apron lighting (Airports), Parking and Industrial areas
  • Recreational sports lighting applications (Football, Hockey, Basketball, Golf, Tennis, etc)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet OptiVision LED gen3.5 en_GB pdf 524.2 kB
Installation instructions
Mounting instructions OptiVision gen3.5 pdf 5.3 MB
EcoDesign document
EcoDesign pdf 698.2 kB

Visuals

Family-Photographs-OptiVision LED gen3.5
Multiple assets - Visuals

Other

Environmental product declaration
EPD-OptiVision-gen3-5-Small-BVP518-Ref-912300060433 pdf 1.1 MB
Environmental product declaration
EPD-OptiVision-gen3-5-Large-BVP528-Ref-912300060442 pdf 1.1 MB